How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | BE1: | 0.5 in |
| D: | 4.5 | T: | 1.875 |
| LL: | 4.25 in | BF: | 0.53 |
| AA: | 14 | I: | 6.1 in |
| V: | 2.75 in | H: | 0.53 in |
| BD: | 9 | Center Distance (in): | 4.25 in |
| LQ1: | 7.21 in | AK: | 8.5 |
| AG: | 8.5 | AB: | 6.38 |
| AF: | 0.38 | P: | 3.69 in |
| AE2: | 0.63 | AJ: | 7.25 |
Technical Specifications
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 30 | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.2 | Gear Type: | Worm |
| Output Diameter (in): | 1.875 in | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Ratio Range: | 100:1 to 250:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

