How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.63 |
| BF: | 0.53 | V: | 2.75 in |
| AK: | 8.5 | LQ1: | 7.21 in |
| I: | 6.1 in | AF: | 0.38 |
| LL: | 4.25 in | D: | 4.5 |
| H: | 0.53 in | AA: | 14 |
| AJ: | 7.25 | T: | 1.875 |
| BE1: | 0.5 in | P: | 3.69 in |
| AB: | 6.38 | G: | 3.26 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 9.3 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Series Code: | OE | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 30 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Model Code: | 42YF |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.875 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Center Distance (in): | 4.25 | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

