How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| V: | 2.75 in | AG: | 8.5 |
| LQ1: | 7.21 in | BE1: | 0.5 in |
| D: | 4.5 | AA: | 14 |
| AF: | 0.38 | T: | 1.875 |
| AE2: | 0.63 | AJ: | 7.25 |
| AB: | 6.38 | BF: | 0.53 |
| H: | 0.53 in | P: | 3.69 in |
| G: | 3.26 | LL: | 4.25 in |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | 42YF | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.875 in | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output RPM: | 87.5 |
| Input Bore (C Face): | 1.125 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 7.59 | Ratio: | 20:1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Bore Code: | 30 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

