How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | AJ: | 7.25 |
| I: | 6.1 in | BD: | 9 |
| LL: | 4.25 in | BE1: | 0.5 in |
| AF: | 0.38 | G: | 3.26 |
| AB: | 6.38 | P: | 3.69 in |
| AE2: | 0.63 | AG: | 8.5 |
| AK: | 8.5 | LQ1: | 7.21 in |
| V: | 2.75 in | T: | 1.875 |
| H: | 0.53 in | AA: | 14 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 6.24 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 70 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Output Shaft Direction: | 1 |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 30 |
| Output Diameter (in): | 1.875 in | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Assembly: | YF-1 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

