How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | G: | 3.26 |
| AB: | 6.38 | BD: | 9 |
| AE2: | 0.63 | H: | 0.53 in |
| AG: | 8.5 | LL: | 4.25 in |
| AJ: | 7.25 | D: | 4.5 |
| P: | 3.69 in | AK: | 8.5 |
| BE1: | 0.5 in | LQ1: | 7.21 in |
| BF: | 0.53 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| T: | 1.875 | V: | 2.75 in |
Technical Specifications
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 58.3 | Bore Code: | 30 |
| Output Diameter (in): | 1.875 in | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | 42YF | Series Code: | OE |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 5.23 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

