How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | G: | 3.26 |
| AA: | 14 | AF: | 0.38 |
| T: | 1.875 | V: | 2.75 in |
| BF: | 0.53 | D: | 4.5 |
| LL: | 4.25 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
| LQ1: | 7.21 in | AG: | 8.5 |
| BE1: | 0.5 in | AK: | 8.5 |
| I: | 6.1 in | AE2: | 0.63 |
| AJ: | 7.25 | AB: | 6.38 |
Technical Specifications
| Output Diameter (in): | 1.875 in | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Model Code: | 42YF |
| Ratio: | 40:1 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Bore Code: | 30 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.2 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

