How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AA: | 14 |
| P: | 3.69 in | H: | 0.53 in |
| AK: | 8.5 | I: | 6.1 in |
| BD: | 9 | G: | 3.26 |
| T: | 1.875 | AB: | 6.38 |
| BE1: | 0.5 in | AG: | 8.5 |
| LL: | 4.25 in | LQ1: | 7.21 in |
| V: | 2.75 in | D: | 4.5 |
| BF: | 0.53 | AF: | 0.38 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Model Code: | 42YF | Service Factor: | 1 |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 15.5 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Output RPM: | 339 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.875 in | Ratio Range: | 5:1 |
| Input Bore (C Face): | 1.125 | Bore Code: | 30 |
| Assembly: | YF-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

