How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | LL: | 4.25 in |
| P: | 3.69 in | T: | 1.875 |
| AK: | 8.5 | BE1: | 0.5 in |
| AG: | 8.5 | AB: | 6.38 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | I: | 6.1 in |
| BF: | 0.53 | BD: | 9 |
| AJ: | 7.25 | H: | 0.53 in |
| AA: | 14 | AF: | 0.38 |
| LQ1: | 7.21 in | V: | 2.75 in |
Technical Specifications
| Bore Code: | 30 | Input HP @ 1750 RPM: | 15.5 |
| Input Bore (C Face): | 1.125 | Assembly: | YF-1 |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Output RPM: | 339 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.875 in |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

