How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AB: | 6.38 |
| AE2: | 0.63 | LQ1: | 7.21 in |
| H: | 0.53 in | BE1: | 0.5 in |
| BD: | 9 | AG: | 8.5 |
| I: | 6.1 in | P: | 3.69 in |
| AK: | 8.5 | D: | 4.5 |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| AA: | 14 | T: | 1.875 |
| G: | 3.26 | AJ: | 7.25 |
| V: | 2.75 in | AF: | 0.38 |
Technical Specifications
| Output RPM: | 35 | Ratio: | 50:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Bore Code: | 30 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Output Shaft Direction: | 1 |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | YF-1 |
| Motor Frame Size: | 180TC | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 3.39 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.875 in |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

