How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | I: | 6.1 in |
| BD: | 9 | BF: | 0.53 |
| T: | 1.875 | AB: | 6.38 |
| AF: | 0.38 | G: | 3.26 |
| H: | 0.53 in | LL: | 4.25 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | AA: | 14 |
| V: | 2.75 in | AJ: | 7.25 |
| AE2: | 0.63 | D: | 4.5 |
| BE1: | 0.5 in | LQ1: | 7.21 in |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.875 in | Input HP @ 1750 RPM: | 3.39 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 30 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

