How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | D: | 4.5 |
| BE1: | 0.5 in | AE2: | 0.63 |
| T: | 1.875 | V: | 2.75 in |
| LQ1: | 7.21 in | AG: | 8.5 |
| G: | 3.26 | AB: | 6.38 |
| H: | 0.53 in | AJ: | 7.25 |
| AF: | 0.38 | LL: | 4.25 in |
| AA: | 14 | BF: | 0.53 |
| P: | 3.69 in | BD: | 9 |
| AK: | 8.5 | I: | 6.1 in |
Technical Specifications
| Model Code: | 42YF | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-1 | Ratio: | 60:1 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 2.7 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Bore Code: | 30 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.875 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

