How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AA: | 14 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | D: | 4.5 |
| T: | 1.875 | G: | 3.26 |
| AF: | 0.38 | LL: | 4.25 in |
| BF: | 0.53 | AB: | 6.38 |
| AG: | 8.5 | AE2: | 0.63 |
| I: | 6.1 in | LQ1: | 7.21 in |
| P: | 3.69 in | H: | 0.53 in |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 2.7 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Model Code: | 42YF |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio Range: | 60:1 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Bore Code: | 30 | Ratio: | 60:1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.875 in |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

