How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.63 |
| T: | 1.875 | AG: | 8.5 |
| BD: | 9 | I: | 6.1 in |
| G: | 3.26 | V: | 2.75 in |
| D: | 4.5 | AJ: | 7.25 |
| AF: | 0.38 | AB: | 6.38 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | BE1: | 0.5 in |
| P: | 3.69 in | LL: | 4.25 in |
| LQ1: | 7.21 in | AA: | 14 |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 30 |
| Input HP @ 1750 RPM: | 1.79 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Ratio Range: | 80:1 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.875 in | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Model Code: | 42YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

