How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.63 |
| BE1: | 0.5 in | AA: | 14 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | G: | 3.26 |
| BF: | 0.53 | T: | 1.875 |
| AG: | 8.5 | V: | 2.75 in |
| AK: | 8.5 | LL: | 4.25 in |
| D: | 4.5 | P: | 3.69 in |
| AB: | 6.38 | H: | 0.53 in |
| AF: | 0.38 | LQ1: | 7.21 in |
Technical Specifications
| Output Diameter (in): | 1.875 in | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Bore Code: | 30 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.79 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

