How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | G: | 3.26 |
| BD: | 9 | AJ: | 7.25 |
| LL: | 4.25 in | P: | 3.69 in |
| T: | 1.875 | AG: | 8.5 |
| LQ1: | 7.21 in | AK: | 8.5 |
| AB: | 6.38 | H: | 0.53 in |
| V: | 2.75 in | BE1: | 0.5 in |
| BF: | 0.53 | AE2: | 0.63 |
| AA: | 14 | I: | 6.1 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.875 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 1.79 |
| Housing Material: | Cast Iron | Bore Code: | 30 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Model Code: | 42YF |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

