How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | V: | 2.75 in |
| BE1: | 0.5 in | AK: | 8.5 |
| D: | 4.5 | P: | 3.69 in |
| T: | 1.875 | LL: | 4.25 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AJ: | 7.25 |
| AF: | 0.38 | AB: | 6.38 |
| BF: | 0.53 | H: | 0.53 in |
| G: | 3.26 | AE2: | 0.63 |
| AG: | 8.5 | BD: | 9 |
Technical Specifications
| Bore Code: | 30 | Input HP @ 1750 RPM: | 1.79 |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Gear Type: | Worm | Series Code: | OE |
| Output RPM: | 21.9 | Output Shaft Direction: | 1 |
| Model Code: | 42YF | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.875 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Assembly: | YF-1 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

