How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | BF: | 0.53 |
| G: | 3.26 | LL: | 4.25 in |
| BD: | 9 | AA: | 14 |
| AG: | 8.5 | LQ1: | 7.21 in |
| I: | 6.1 in | D: | 4.5 |
| AF: | 0.38 | H: | 0.53 in |
| T: | 1.875 | BE1: | 0.5 in |
| P: | 3.69 in | AK: | 8.5 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| AB: | 6.38 | AE2: | 0.63 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Output RPM: | 175 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Bore Code: | 30 | Ratio: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.875 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 12.9 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

