How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 7.25 |
| BF: | 0.53 | AF: | 0.38 |
| AG: | 8.5 | BD: | 9 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| AB: | 6.38 | G: | 3.26 |
| P: | 3.69 in | AK: | 8.5 |
| V: | 2.75 in | I: | 6.1 in |
| AA: | 14 | LQ1: | 7.21 in |
| T: | 1.875 | D: | 4.5 |
| AE2: | 0.63 | LL: | 4.25 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 12.9 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Assembly: | YF-1 | Output Diameter (in): | 1.875 in |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 30 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

