How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AB: | 6.38 |
| I: | 6.1 in | AF: | 0.38 |
| AJ: | 7.25 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| AK: | 8.5 | BF: | 0.53 |
| BE1: | 0.5 in | D: | 4.5 |
| LL: | 4.25 in | BD: | 9 |
| V: | 2.75 in | G: | 3.26 |
| AE2: | 0.63 | T: | 1.875 |
| AA: | 14 | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Bore Code: | 30 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 12.9 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Model Code: | 42YF | Output Diameter (in): | 1.875 in |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

