How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | AA: | 14 |
| LL: | 4.25 in | I: | 6.1 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | AK: | 8.5 |
| AE2: | 0.63 | BE1: | 0.5 in |
| AG: | 8.5 | AJ: | 7.25 |
| AF: | 0.38 | BF: | 0.53 |
| LQ1: | 7.21 in | BD: | 9 |
| AB: | 6.38 | H: | 0.53 in |
| V: | 2.75 in | G: | 3.26 |
Technical Specifications
| Center Distance (in): | 4.25 | Assembly: | YF-1 |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Bore Code: | 30 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Model Code: | 42YF |
| Output Diameter (in): | 1.875 in | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 9.3 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

