How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | H: | 0.53 in |
| LQ1: | 7.21 in | P: | 3.69 in |
| T: | 1.875 | AK: | 8.5 |
| AJ: | 7.25 | AA: | 14 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| BE1: | 0.5 in | AB: | 6.38 |
| LL: | 4.25 in | BD: | 9 |
| BF: | 0.53 | V: | 2.75 in |
| G: | 3.26 | AE2: | 0.63 |
| I: | 6.1 in | AG: | 8.5 |
Technical Specifications
| Assembly: | YF-1 | Series Code: | OE |
| Output RPM: | 117 | Gear Type: | Worm |
| Output Diameter (in): | 1.875 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 30 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Model Code: | 42YF | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 9.3 |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 5/16 X 5/32 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

