How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | AJ: | 7.25 |
| AG: | 8.5 | BF: | 0.53 |
| T: | 1.875 | AA: | 14 |
| G: | 3.26 | D: | 4.5 |
| BE1: | 0.5 in | I: | 6.1 in |
| AK: | 8.5 | BD: | 9 |
| V: | 2.75 in | H: | 0.53 in |
| AB: | 6.38 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| LL: | 4.25 in | AF: | 0.38 |
Technical Specifications
| Output RPM: | 117 | Model Code: | 42YF |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Ratio: | 15:1 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Bore Code: | 30 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.875 in |
| Input HP @ 1750 RPM: | 9.3 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

