How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| BF: | 0.53 | AA: | 14 |
| LQ1: | 7.21 in | AF: | 0.38 |
| AJ: | 7.25 | LL: | 4.25 in |
| BD: | 9 | D: | 4.5 |
| BE1: | 0.5 in | AB: | 6.38 |
| H: | 0.53 in | G: | 3.26 |
| T: | 1.875 | AK: | 8.5 |
| I: | 6.1 in | P: | 3.69 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 9.3 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 117 |
| Bore Code: | 30 | Ratio: | 15:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Ratio Range: | 15:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

