How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AG: | 8.5 |
| AB: | 6.38 | T: | 1.875 |
| H: | 0.53 in | AF: | 0.38 |
| AA: | 14 | D: | 4.5 |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| P: | 3.69 in | BE1: | 0.5 in |
| LL: | 4.25 in | BD: | 9 |
| AK: | 8.5 | I: | 6.1 in |
| V: | 2.75 in | G: | 3.26 |
| AJ: | 7.25 | LQ1: | 7.21 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.875 in |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Bore Code: | 30 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Input HP @ 1750 RPM: | 7.59 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Model Code: | 42YF |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

