How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | I: | 6.1 in |
| BD: | 9 | LL: | 4.25 in |
| BF: | 0.53 | H: | 0.53 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| G: | 3.26 | AK: | 8.5 |
| AE2: | 0.63 | T: | 1.875 |
| V: | 2.75 in | AF: | 0.38 |
| D: | 4.5 | LQ1: | 7.21 in |
| P: | 3.69 in | AB: | 6.38 |
| AG: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 1.875 in |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 30 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | 42YF | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 7.59 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

