How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AB: | 6.38 |
| LL: | 4.25 in | I: | 6.1 in |
| AJ: | 7.25 | AK: | 8.5 |
| AG: | 8.5 | AA: | 14 |
| AE2: | 0.63 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| BD: | 9 | T: | 1.875 |
| LQ1: | 7.21 in | G: | 3.26 |
| AF: | 0.38 | D: | 4.5 |
| P: | 3.69 in | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 7.59 | Series Code: | OE |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Output RPM: | 87.5 |
| Output Diameter (in): | 1.875 in | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Bore Code: | 30 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

