How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | P: | 3.69 in |
| BE1: | 0.5 in | AK: | 8.5 |
| H: | 0.53 in | AB: | 6.38 |
| G: | 3.26 | LQ1: | 7.21 in |
| AF: | 0.38 | V: | 2.75 in |
| AG: | 8.5 | LL: | 4.25 in |
| I: | 6.1 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| BD: | 9 | BF: | 0.53 |
| AA: | 14 | D: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.24 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | YF-1 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Motor Frame Size: | 210TC | Bore Code: | 30 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Model Code: | 42YF | Output Diameter (in): | 1.875 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output RPM: | 70 | Ratio: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

