How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 2.75 in |
| AF: | 0.38 | AK: | 8.5 |
| T: | 1.875 | G: | 3.26 |
| LL: | 4.25 in | BF: | 0.53 |
| AE2: | 0.63 | LQ1: | 7.21 in |
| P: | 3.69 in | AA: | 14 |
| AB: | 6.38 | BD: | 9 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | AG: | 8.5 |
| D: | 4.5 | H: | 0.53 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Model Code: | 42YF |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Bore Code: | 30 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.23 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Diameter (in): | 1.875 in |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

