How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| BD: | 9 | T: | 1.875 |
| I: | 6.1 in | AA: | 14 |
| AB: | 6.38 | AE2: | 0.63 |
| LQ1: | 7.21 in | BF: | 0.53 |
| H: | 0.53 in | G: | 3.26 |
| AF: | 0.38 | V: | 2.75 in |
| AK: | 8.5 | AG: | 8.5 |
| LL: | 4.25 in | D: | 4.5 |
| P: | 3.69 in | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 30 | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | 42YF |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Output Diameter (in): | 1.875 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.2 | Service Factor: | 1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Ratio: | 40:1 |
| Assembly: | YF-1 | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

