How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AA: | 14 |
| G: | 3.26 | BF: | 0.53 |
| AJ: | 7.25 | AB: | 6.38 |
| AK: | 8.5 | D: | 4.5 |
| P: | 3.69 in | BE1: | 0.5 in |
| LL: | 4.25 in | V: | 2.75 in |
| LQ1: | 7.21 in | T: | 1.875 |
| AG: | 8.5 | AE2: | 0.63 |
| AF: | 0.38 | BD: | 9 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
Technical Specifications
| Bore Code: | 30 | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 3.39 | Output Diameter (in): | 1.875 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Output RPM: | 35 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

