How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | I: | 6.1 in |
| P: | 3.69 in | G: | 3.26 |
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
| AA: | 14 | BF: | 0.53 |
| AJ: | 7.25 | AF: | 0.38 |
| LL: | 4.25 in | D: | 4.5 |
| AB: | 6.38 | AK: | 8.5 |
| H: | 0.53 in | V: | 2.75 in |
| BD: | 9 | BE1: | 0.5 in |
| T: | 1.875 | AG: | 8.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Bore Code: | 30 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Assembly: | YF-1 | Model Code: | 42YF |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.875 in |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 3.39 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

