How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | I: | 6.1 in |
| P: | 3.69 in | BD: | 9 |
| G: | 3.26 | AJ: | 7.25 |
| BF: | 0.53 | AB: | 6.38 |
| BE1: | 0.5 in | LQ1: | 7.21 in |
| D: | 4.5 | AG: | 8.5 |
| AA: | 14 | T: | 1.875 |
| V: | 2.75 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| LL: | 4.25 in | AK: | 8.5 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 1 |
| Output RPM: | 35 | Bore Code: | 30 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Assembly: | YF-1 | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.875 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.39 | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio: | 50:1 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 210TC | Model Code: | 42YF |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

