How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AF: | 0.38 |
| G: | 3.26 | AK: | 8.5 |
| H: | 0.53 in | BF: | 0.53 |
| LQ1: | 7.21 in | LL: | 4.25 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AA: | 14 | V: | 2.75 in |
| AB: | 6.38 | BD: | 9 |
| T: | 1.875 | AG: | 8.5 |
| AJ: | 7.25 | P: | 3.69 in |
| D: | 4.5 | AE2: | 0.63 |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Model Code: | 42YF | Bore Code: | 30 |
| Input Bore (C Face): | 1.375 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.79 |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.875 in | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

