How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | T: | 1.875 |
| LL: | 4.25 in | AB: | 6.38 |
| AJ: | 7.25 | AK: | 8.5 |
| BE1: | 0.5 in | V: | 2.75 in |
| D: | 4.5 | BF: | 0.53 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | I: | 6.1 in |
| AF: | 0.38 | AG: | 8.5 |
| AE2: | 0.63 | BD: | 9 |
| AA: | 14 | LQ1: | 7.77 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 12.9 | Input RPM: | 1,750 |
| Ratio: | 10:1 | Model Code: | 42YF |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Assembly: | YF-1 |
| Bore Code: | 30 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.875 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

