How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | P: | 3.69 in |
| LL: | 4.25 in | AJ: | 7.25 |
| BD: | 9 | AF: | 0.38 |
| AK: | 8.5 | LQ1: | 7.77 in |
| D: | 4.5 | I: | 6.1 in |
| V: | 2.75 in | T: | 1.875 |
| AB: | 6.38 | AG: | 8.5 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AA: | 14 |
| BF: | 0.53 | G: | 3.26 |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Model Code: | 42YF | Output Diameter (in): | 1.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| Bore Code: | 30 | Input Keyway (C Face): | 3/8 X 3/16 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 1 | Ratio: | 100:1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

