How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BD: | 9 |
| AK: | 8.5 | BE1: | 0.5 in |
| I: | 6.1 in | G: | 3.26 |
| D: | 4.5 | P: | 3.69 in |
| AA: | 14 | LQ1: | 7.77 in |
| T: | 1.875 | AG: | 8.5 |
| H: | 0.53 in | LL: | 4.25 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | BF: | 0.53 |
| AE2: | 0.63 | AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.625 |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio: | 100:1 |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 30 | Series Code: | OE |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.2 |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 X 3/16 | Model Code: | 42YF |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.875 in | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

