How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AF: | 0.38 |
| I: | 6.1 in | P: | 3.69 in |
| LQ1: | 7.77 in | AG: | 8.5 |
| LL: | 4.25 in | AB: | 6.38 |
| G: | 3.26 | H: | 0.53 in |
| T: | 1.875 | BD: | 9 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| AA: | 14 | BE1: | 0.5 in |
| AK: | 8.5 | BF: | 0.53 |
| D: | 4.5 | AE2: | 0.63 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 30 |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-1 |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.2 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Output Diameter (in): | 1.875 in | Model Code: | 42YF |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

