How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | AF: | 0.38 |
| AG: | 8.5 | BE1: | 0.5 in |
| LQ1: | 7.77 in | BF: | 0.53 |
| AE2: | 0.63 | D: | 4.5 |
| G: | 3.26 | V: | 2.75 in |
| I: | 6.1 in | AA: | 14 |
| BD: | 9 | AB: | 6.38 |
| LL: | 4.25 in | AJ: | 7.25 |
| AK: | 8.5 | P: | 3.69 in |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Output Diameter (in): | 1.875 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Bore Code: | 30 |
| Ratio Range: | 15:1 | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/8 X 3/16 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 9.3 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Model Code: | 42YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

