How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LL: | 4.25 in |
| BF: | 0.53 | AE2: | 0.63 |
| AJ: | 7.25 | AF: | 0.38 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AA: | 14 |
| AG: | 8.5 | G: | 3.26 |
| LQ1: | 7.77 in | D: | 4.5 |
| H: | 0.53 in | BE1: | 0.5 in |
| I: | 6.1 in | T: | 1.875 |
| V: | 2.75 in | AK: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.875 in |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Series Code: | OE |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Bore Code: | 30 |
| Input HP @ 1750 RPM: | 9.3 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

