How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| T: | 1.875 | BE1: | 0.5 in |
| P: | 3.69 in | AB: | 6.38 |
| G: | 3.26 | AA: | 14 |
| AF: | 0.38 | V: | 2.75 in |
| BD: | 9 | BF: | 0.53 |
| AK: | 8.5 | I: | 6.1 in |
| AE2: | 0.63 | LQ1: | 7.77 in |
| D: | 4.5 | H: | 0.53 in |
| AJ: | 7.25 | AG: | 8.5 |
Technical Specifications
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/8 X 3/16 | Assembly: | YF-1 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.59 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Series Code: | OE |
| Output Diameter (in): | 1.875 in | Motor Frame Size: | 250TC |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Bore Code: | 30 | Product Type: | Right Angle |
| Model Code: | 42YF | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

