How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | T: | 1.875 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| D: | 4.5 | AB: | 6.38 |
| BE1: | 0.5 in | AA: | 14 |
| AG: | 8.5 | AK: | 8.5 |
| G: | 3.26 | LQ1: | 7.77 in |
| AF: | 0.38 | LL: | 4.25 in |
| P: | 3.69 in | BF: | 0.53 |
| BD: | 9 | I: | 6.1 in |
| AJ: | 7.25 | H: | 0.53 in |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.875 in | Ratio Range: | 20:1 |
| Assembly: | YF-1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 30 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Ratio: | 20:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 7.59 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Bore (C Face): | 1.625 | Output RPM: | 87.5 |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

