How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AJ: | 7.25 |
| G: | 3.26 | AF: | 0.38 |
| AE2: | 0.63 | BE1: | 0.5 in |
| BD: | 9 | AG: | 8.5 |
| AB: | 6.38 | BF: | 0.53 |
| AK: | 8.5 | I: | 6.1 in |
| H: | 0.53 in | LQ1: | 7.77 in |
| V: | 2.75 in | P: | 3.69 in |
| T: | 1.875 | D: | 4.5 |
| Center Distance (in): | 4.25 in | AA: | 14 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Input Bore (C Face): | 1.625 |
| Service Factor: | 1 | Series Code: | OE |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Model Code: | 42YF |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 4.2 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.875 in |
| Center Distance (in): | 4.25 | Output RPM: | 43.8 |
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Bore Code: | 30 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

