How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | G: | 3.26 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | BD: | 9 |
| BE1: | 0.5 in | V: | 2.75 in |
| AJ: | 7.25 | LL: | 4.25 in |
| AF: | 0.38 | D: | 4.5 |
| BF: | 0.53 | P: | 3.69 in |
| AA: | 14 | AK: | 8.5 |
| LQ1: | 7.77 in | H: | 0.53 in |
| AG: | 8.5 | T: | 1.875 |
Technical Specifications
| Ratio: | 40:1 | Model Code: | 42YF |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Motor Frame Size: | 250TC | Output RPM: | 43.8 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Bore Code: | 30 | Input Bore (C Face): | 1.625 |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.2 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.875 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

