How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AJ: | 7.25 |
| AA: | 14 | BD: | 9 |
| V: | 2.75 in | AF: | 0.38 |
| LL: | 4.25 in | AK: | 8.5 |
| LQ1: | 7.77 in | I: | 6.1 in |
| AB: | 6.38 | T: | 1.875 |
| P: | 3.69 in | G: | 3.26 |
| H: | 0.53 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.625 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Assembly: | YF-1 | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 3.39 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.875 in | Series Code: | OE |
| Bore Code: | 30 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Model Code: | 42YF |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

