How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AJ: | 7.25 |
| LQ1: | 7.77 in | P: | 3.69 in |
| AE2: | 0.63 | AK: | 8.5 |
| G: | 3.26 | D: | 4.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| T: | 1.875 | H: | 0.53 in |
| V: | 2.75 in | BE1: | 0.5 in |
| AA: | 14 | LL: | 4.25 in |
| BD: | 9 | AG: | 8.5 |
| BF: | 0.53 | AF: | 0.38 |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 14.1 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.875 in | Input Style: | C-Face Quill |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Output RPM: | 233 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 X 3/16 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Bore Code: | 30 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

