How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AK: | 8.5 |
| P: | 3.69 in | AJ: | 7.25 |
| D: | 4.5 | V: | 2.75 in |
| AG: | 8.5 | AE2: | 0.63 |
| G: | 3.26 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| H: | 0.53 in | I: | 6.1 in |
| BF: | 0.53 | BD: | 9 |
| AF: | 0.38 | T: | 1.875 |
| AB: | 6.38 | LQ1: | 7.77 in |
Technical Specifications
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Ratio: | 7.5:1 |
| Model Code: | 42YF | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.875 in | Motor Frame Size: | 250TC |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Bore Code: | 30 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

