How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BD: | 9 |
| BE1: | 0.5 in | V: | 2.75 in |
| AK: | 8.5 | G: | 3.26 |
| AB: | 6.38 | LQ1: | 7.77 in |
| AF: | 0.38 | H: | 0.53 in |
| D: | 4.5 | AG: | 8.5 |
| P: | 3.69 in | BF: | 0.53 |
| Center Distance (in): | 4.25 in | AA: | 14 |
| AE2: | 0.63 | T: | 1.875 |
| AJ: | 7.25 | LL: | 4.25 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Output RPM: | 233 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.875 in | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Gear Type: | Worm | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 14.1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Ratio Range: | 7.5:1 |
| Model Code: | 42YF | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Bore Code: | 30 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

