How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AK: | 8.5 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | T: | 1.875 |
| P: | 3.69 in | BE1: | 0.5 in |
| V: | 2.75 in | AA: | 14 |
| G: | 3.26 | H: | 0.53 in |
| AJ: | 7.25 | AF: | 0.38 |
| I: | 6.1 in | BF: | 0.53 |
| BD: | 9 | D: | 4.5 |
| LL: | 4.25 in | LQ1: | 7.77 in |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Bore Code: | 30 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 14.1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Keyway (C Face): | 3/8 X 3/16 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Model Code: | 42YF | Input Bore (C Face): | 1.625 |
| Assembly: | YF-1 | Output Diameter (in): | 1.875 in |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

