How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | G: | 3.26 |
| I: | 6.1 in | T: | 1.875 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | BD: | 9 |
| AF: | 0.38 | BE1: | 0.5 in |
| AK: | 8.5 | P: | 3.69 in |
| AG: | 8.5 | LQ1: | 7.77 in |
| AA: | 14 | D: | 4.5 |
| AB: | 6.38 | H: | 0.53 in |
| AE2: | 0.63 | V: | 2.75 in |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Product Type: | Right Angle | Output RPM: | 21.9 |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 1.79 |
| Ratio Range: | 80:1 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Ratio: | 80:1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 30 |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 1.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

