How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AJ: | 7.25 |
| D: | 4.5 | I: | 6.1 in |
| H: | 0.53 in | G: | 3.26 |
| P: | 3.69 in | T: | 1.875 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| V: | 2.75 in | AG: | 8.5 |
| AA: | 14 | AE2: | 0.63 |
| BF: | 0.53 | LQ1: | 7.77 in |
| AB: | 6.38 | AK: | 8.5 |
| BD: | 9 | LL: | 4.25 in |
Technical Specifications
| Assembly: | YF-1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.875 in |
| Input Bore (C Face): | 1.625 | Ratio: | 80:1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Model Code: | 42YF |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 1.79 | Bore Code: | 30 |
| Ratio Range: | 80:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

